Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereou
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

HUGRO 177.5038.21

Expand Table
EN
1/5
Article number
ARTNR
Thread G
G
Cable diameter
KD [mm]
Colour
COL
Width across flats
SW [mm]
Length
H [mm]
Length
L [mm]
Piece number
VPE
Customs tariff number
ZTN
Weight per piece
GPS [kg]
Cable gland material
KW
Cable gland temperature range of
KT1
Cable gland temperature range of
KT2
Cable gland Degree of protection / tightness
KS
ROHS
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
177.3225.02
M32x1.5
17
4
42
36
10
20
39269097
0.035
PA6
-30
100
IP 68
YES
177.3225.01
M32x1.5
17
2
42
36
10
20
39269097
0.040
PA6
-30
100
IP 68
YES
177.3225.20
M32x1.5
17
5
42
36
15
20
39269097
0.040
PA6
-30
100
IP 68
YES
177.3225.22
M32x1.5
17
4
42
36
15
20
39269097
0.045
PA6
-30
100
IP 68
YES
177.3225.21
M32x1.5
17
2
42
36
15
20
39269097
0.041
PA6
-30
100
IP 68
YES
177.4033.20
M40x1.5
22
5
53
48
15
10
39269097
0.088
PA6
-30
100
IP 68
YES
177.4033.22
M40x1.5
22
4
53
48
15
10
39269097
0.080
PA6
-30
100
IP 68
YES
177.4033.21
M40x1.5
22
2
53
48
15
10
39269097
0.088
PA6
-30
100
IP 68
YES
177.5038.20
M50x1.5
28
5
60
48
15
5
39269097
0.095
PA6
-30
100
IP 68
YES
177.5038.22
M50x1.5
28
4
60
48
15
5
39269097
0.099
PA6
-30
100
IP 68
YES
177.5038.21
M50x1.5
28
2
60
48
15
5
39269097
0.001
PA6
-30
100
IP 68
YES
177.6344.20
M63x1.5
32
5
65
49
16
5
39269097
0.100
PA6
-30
100
IP 68
YES
177.6344.22
M63x1.5
32
4
65
49
16
5
39269097
0.117
PA6
-30
100
IP 68
YES
177.6344.21
M63x1.5
32
2
65
49
16
5
39269097
0.001
PA6
-30
100
IP 68
YES
177.0707.00
Pg7
2.5
5
15
21
8
100
39269097
0.015
PA6
-30
100
IP 68
YES
177.0908.00
Pg9
3
5
19
23
8
50
39269097
0.007
PA6
-30
100
IP 68
YES
177.1107.00
Pg11
2
5
22
25
8
50
39269097
0.010
PA6
-30
100
IP 68
YES
177.1110.00
Pg11
4
5
22
25
8
50
39269097
0.009
PA6
-30
100
IP 68
YES
177.1307.00
Pg13
3
5
24
26
9
50
39269097
0.012
PA6
-30
100
IP 68
YES
Show compressed display (84 configurable products)
Numéro de commande177.5038.21
Dernières modifications13.12.2024 12:42:33
Unité
Mots clés

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties